IESNA:LM-63-2002
[TEST]P1704733
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB6A-AMB-U-T2R
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 6SQUARE 196W  1590K FIXTURE w/ T2 ROADWAY DISTRIBUTION
[LAMP] (156) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.63A 196.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11510.0
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 196.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1527.8 1851.8 2191.9 2386.2 2478.0 2451.0 2332.2 2278.2 2310.6 2402.4 2575.2 2769.5 3007.1 3406.6 4054.4 4680.7 5193.5 5512.1 5663.2 
5587.6 5328.5 4464.7 3433.6 2882.9 2040.7 1392.9 874.6 556.1 415.7 313.1 253.7 194.4 135.0 59.4 16.2 5.4 0.0 
1527.8 1857.1 2164.9 2380.8 2478.0 2440.2 2337.6 2267.5 2310.6 2397.0 2564.4 2742.5 2980.1 3341.8 4005.8 4653.7 5139.6 5479.7 5603.8 
5566.1 5323.1 4464.7 3466.0 2899.1 2040.7 1403.7 896.2 561.5 426.5 323.9 264.5 210.5 140.4 70.2 16.2 5.4 0.0 
1527.8 1841.0 2148.7 2391.6 2505.0 2494.2 2397.0 2326.8 2337.6 2418.6 2553.6 2704.7 2904.5 3190.6 3784.5 4405.3 4907.4 5263.7 5458.1 
5485.1 5350.1 5015.4 3903.3 3082.7 2289.0 1565.6 1031.2 658.6 475.1 361.7 296.9 242.9 178.2 118.8 37.8 5.4 0.0 
1527.8 1830.2 2127.1 2370.0 2515.8 2548.2 2499.6 2434.8 2429.4 2467.2 2559.0 2693.9 2855.9 3077.3 3439.0 3951.8 4540.3 4961.4 5215.1 
5355.5 5360.9 5231.3 4842.6 3978.8 2996.3 2056.9 1338.9 842.2 545.3 404.9 318.5 253.7 189.0 118.8 54.0 5.4 0.0 
1527.8 1803.2 2100.1 2343.0 2521.2 2618.4 2629.2 2596.8 2580.6 2596.8 2667.0 2758.7 2893.7 3055.7 3244.6 3568.5 4054.4 4491.7 4848.0 
5053.2 5139.6 5177.3 5096.4 4788.6 3984.2 3088.1 1997.5 1263.3 761.2 485.9 318.5 248.3 205.2 145.8 54.0 5.4 0.0 
1527.8 1754.6 2046.1 2278.2 2494.2 2645.4 2737.1 2764.1 2769.5 2801.9 2872.1 2963.9 3066.5 3196.0 3320.2 3471.4 3698.1 4038.2 4399.9 
4696.9 4912.8 5031.6 5085.6 5074.8 4939.8 4497.1 3573.9 2505.0 1338.9 809.8 502.1 361.7 264.5 118.8 43.2 10.8 0.0 
1527.8 1733.0 1970.5 2197.3 2413.2 2629.2 2785.7 2882.9 2942.3 3001.7 3077.3 3179.8 3336.4 3471.4 3644.1 3779.1 3957.2 4124.6 4313.6 
4556.5 4842.6 5101.8 5285.3 5441.9 5593.0 5587.6 5398.7 4443.1 3368.8 1803.2 1047.3 583.1 286.1 151.2 64.8 10.8 0.0 
1527.8 1673.6 1873.3 2083.9 2294.4 2505.0 2688.5 2855.9 2974.7 3093.5 3196.0 3293.2 3422.8 3573.9 3746.7 3914.1 4119.2 4313.6 4534.9 
4756.2 4988.4 5252.9 5598.4 5863.0 6208.5 6489.2 6316.5 5965.6 5555.3 4610.5 3563.1 1841.0 475.1 215.9 75.6 16.2 0.0 
1527.8 1619.6 1776.2 1927.3 2105.5 2267.5 2440.2 2602.2 2737.1 2877.5 3017.9 3136.6 3293.2 3439.0 3590.1 3714.3 3897.9 4059.8 4286.6 
4518.7 4745.4 5020.8 5425.7 5652.4 5954.8 6208.5 6186.9 6419.0 6543.2 6451.4 5954.8 3843.9 1522.4 442.7 91.8 21.6 0.0 
1527.8 1576.4 1673.6 1797.8 1932.7 2067.7 2213.5 2332.2 2440.2 2575.2 2710.1 2845.1 2990.9 3152.8 3341.8 3546.9 3789.9 4059.8 4345.9 
4648.3 5026.2 5474.3 6095.1 6570.2 7137.1 7655.3 7860.5 8513.7 8821.5 8789.1 8065.6 4750.8 1392.9 259.1 59.4 27.0 0.0 
1527.8 1560.2 1635.8 1727.6 1835.6 1970.5 2089.3 2197.3 2310.6 2418.6 2548.2 2683.1 2812.7 3001.7 3196.0 3417.4 3654.9 3935.6 4221.8 
4567.3 4950.6 5409.5 5976.4 6527.0 7088.5 7569.0 7784.9 8449.0 8486.7 8216.8 7164.1 3919.4 1036.5 162.0 48.6 21.6 0.0 
1527.8 1527.8 1576.4 1619.6 1700.6 1787.0 1867.9 1948.9 2040.7 2132.5 2229.7 2348.4 2472.6 2613.0 2769.5 2953.1 3131.2 3368.8 3595.5 
3827.7 4157.0 4556.5 4999.2 5441.9 5895.4 6105.9 6284.1 6667.4 6316.5 5830.6 4615.9 2148.7 707.2 194.4 54.0 21.6 0.0 
1527.8 1506.2 1495.4 1506.2 1544.0 1587.2 1625.0 1679.0 1727.6 1803.2 1862.5 1916.5 1992.1 2062.3 2137.9 2224.3 2305.2 2391.6 2494.2 
2596.8 2731.7 2909.9 3017.9 3115.0 3228.4 3088.1 3044.9 2915.3 2337.6 1700.6 1117.5 561.5 296.9 113.4 43.2 21.6 0.0 
1527.8 1452.2 1360.5 1301.1 1263.3 1252.5 1257.9 1268.7 1284.9 1301.1 1295.7 1279.5 1268.7 1252.5 1225.5 1193.1 1144.5 1095.9 1052.7 
988.0 923.2 853.0 804.4 766.6 723.4 658.6 593.9 539.9 485.9 404.9 296.9 194.4 124.2 75.6 37.8 16.2 0.0 
1527.8 1382.1 1225.5 1133.7 1095.9 1095.9 1112.1 1133.7 1144.5 1133.7 1112.1 1074.3 1052.7 1041.9 1020.4 988.0 944.8 885.4 842.2 
799.0 734.2 658.6 583.1 550.7 545.3 534.5 529.1 507.5 491.3 442.7 367.1 242.9 124.2 75.6 32.4 10.8 0.0 
1527.8 1344.3 1128.3 1041.9 1025.8 1058.1 1090.5 1112.1 1112.1 1068.9 1041.9 1009.6 998.8 966.4 939.4 890.8 863.8 820.6 755.8 
664.0 615.5 583.1 566.9 561.5 550.7 545.3 523.7 491.3 453.5 415.7 318.5 269.9 167.4 75.6 27.0 5.4 0.0 
1527.8 1295.7 1058.1 998.8 1020.4 1063.5 1101.3 1112.1 1079.7 1036.5 988.0 961.0 934.0 901.6 869.2 847.6 804.4 750.4 701.8 
664.0 642.4 626.2 583.1 545.3 523.7 496.7 469.7 437.3 394.1 313.1 280.7 253.7 205.2 118.8 43.2 5.4 0.0 
1527.8 1263.3 1025.8 977.2 1020.4 1074.3 1106.7 1095.9 1052.7 998.8 944.8 912.4 880.0 853.0 836.8 799.0 766.6 745.0 734.2 
685.6 637.0 593.9 561.5 523.7 491.3 453.5 415.7 372.5 323.9 286.1 242.9 199.8 151.2 102.6 43.2 5.4 0.0 
1527.8 1209.3 998.8 982.6 1036.5 1085.1 1106.7 1085.1 1031.2 971.8 912.4 880.0 842.2 815.2 793.6 761.2 723.4 685.6 664.0 
631.6 593.9 556.1 523.7 485.9 453.5 421.1 383.3 350.9 307.7 269.9 232.1 183.6 135.0 81.0 27.0 0.0 0.0 
1527.8 1220.1 982.6 988.0 1036.5 1095.9 1117.5 1074.3 1020.4 944.8 885.4 847.6 809.8 793.6 777.4 728.8 680.2 615.5 593.9 
583.1 539.9 502.1 480.5 442.7 415.7 388.7 361.7 323.9 291.5 259.1 221.3 178.2 167.4 70.2 27.0 0.0 0.0 
1527.8 1214.7 982.6 982.6 1052.7 1101.3 1106.7 1063.5 1004.2 928.6 869.2 831.4 793.6 777.4 766.6 707.2 637.0 583.1 561.5 
539.9 507.5 475.1 442.7 415.7 399.5 383.3 356.3 323.9 296.9 269.9 226.7 189.0 194.4 81.0 27.0 0.0 0.0 
1527.8 1193.1 977.2 988.0 1047.3 1090.5 1112.1 1058.1 1004.2 917.8 869.2 826.0 793.6 777.4 761.2 707.2 631.6 577.7 561.5 
539.9 502.1 464.3 437.3 404.9 399.5 383.3 356.3 323.9 296.9 264.5 221.3 189.0 151.2 81.0 27.0 0.0 0.0 
